Order key for motor and feedback cables
Z K 4 t u v - w w x y - z z z z | ||||
---|---|---|---|---|
t | Servo drive series |
|
|
|
|
| 5 | = | AX5000 |
u | Function |
|
|
|
|
| 0 | = | Motor cable |
|
| 1 | = | Encoder cable EnDat, Hiperface, BiSS |
|
| 2 | = | Encoder cable TTL, Sin/Cos with zero pulse |
|
| 3 | = | Resolver cable |
|
| 4 | = | Temperature cable AL2000 |
|
| 5 | = | Hall cable for AL2000 |
v | Function |
|
|
|
|
| 0 | = | Motor - drive |
|
| 1 | = | Extension cable |
|
| 2 | = | Motor - choke |
|
| 4 | = | Motor - other side |
|
| 5 | = | Drive - other side |
|
| 9 | = | Raw material |
ww | Motor series |
|
|
|
|
| 0 0 | = | AL2000/AM2000/AM3000/AM3500 |
|
| 01 to 19 | = | Beckhoff |
|
| 80 to 89 | = | Beckhoff |
|
| 20 to 29 | = | Alpha EnDat / Alpha resolver |
|
| 30 to 39 | = | Lenze |
|
| 40 to 49 | = | SEW |
|
| 50 to 59 | = | Siemens |
|
| 60 to 79 | = | Further |
x | Quality | 90 to 99 | = | Further |
|
| 0 | = | fixed installation / no motion |
|
| 1 | = | dynamic / drag chain |
|
| 2 | = | high dynamic / high-speed chain |
y | Cross-section [mm²] |
|
|
|
|
| 0 | = | Feedback |
|
| 1 to 8 | = | 0.75=1 / 1.0=2 / 1.5=3 / 2.5=4 / 4.0=5 / 6.0=6 / 10=7 / 16=8 |
|
| 9 | = | special |
|
| 91 | = | 35 |
|
| 92 | = | 50 |
z z z z | Length in dm |
|
|
|
applies only if Y ≠ 9 | 0001 to 9999 | = | 0.1 to 999.9 m | |
applies only if Y > 9 | _001 to _999 | = | 0.1 to 99.9 m |