ZS4500 - I/O plug connector
Technical data
Technical data | ZS4500-2006 | ZS4500-2007 | ZS4500-2008 |
---|---|---|---|
Number of terminal points | 10 | 10 | 30 |
Signal LEDs | no | yes | yes |
Nominal voltage | 24 VDC | 24 VDC | 24 VDC |
Rated current | 2 A | ||
Wire cross section | 0.5 mm2 ... 1.5 mm2 | ||
Length of stripped conductor | 10 mm | ||
Dimensions (W x H x D) | approx. 42mm x 10.3mm x 26.9mm | approx. 42mm x 12.7mm x 26.9mm | approx. 42mm x 20.8mm x 26.9mm |
Weight | approx. 10 g | approx. 10 g | approx. 20 g |
Operating temperature | 0°C... + 55°C | ||
Storage temperature | -25°C... + 85°C | ||
Relative humidity | 95%, no condensation | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, EN 60068-2-29 | ||
EMC resistance burst / ESD | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class | IP 20 | ||
Installation position | variable | ||
Approval | CE, UL, CSA |
Ordering information for I/O plug connectors
Order designation | Signal LEDs | Supports the following connection types | ||
---|---|---|---|---|
Single-conductor | Two-conductor | Three-conductor | ||
ZS4500-2006 | no | yes | no | no |
ZS4500-2007 | yes | yes | no | no |
ZS4500-2008 | yes | yes | yes | yes |
Connection of digital sensors/actuators
ZS4500-2006 (standard) and ZS4500-2007 (optional)
The connection type (single-conductor) in the two connectors ZS4500-2006 and ZS4500-2007 is identical. The ZS4500-2007 is additionally equipped with LEDs.The following diagram shows the ZS4500-2006.

A sensor (F) is connected at terminal point "0" via a single-conductor connection. The 24 V supply for the sensor is connected externally. The 24 V supply for the sensor (F) could be taken directly from terminal point "24", although this would preclude further connections since only one 24 V connection can be connected at terminal point "24".
In this case terminal point "7" is configured as an output. The configuration is implemented on the software side. At this point a relay (G) is connected via a single-conductor connection. The 0 V connection is established externally. Terminal point "0V" can only be used once.
![]() | Ground potential
|
ZS4500-2008 (optional)
A single-, two- or three-conductor connection may be used for this connector. The diagram shows the two- and three-conductor type. The single-conductor type matches the diagram for connector ZS4500-2006.

The terminal points at (B) are internally bridged. The two bridges (A) must be established externally on the connector to ensure the required function.
A sensor (C) is connected at terminal point "2" via a two-conductor connection.
A sensor (D) is connected at terminal point "4" via a three-conductor connection.
In this case terminal point "7" is configured as an output. The configuration is implemented on the software side. At this point a relay (E) is connected via a two-conductor connection.