Transport and storage
Transport
- Only by qualified personnel
- Only in recyclable original manufacturer's packaging
- Avoid sharp impacts
- Temperature: -40...+70°C, varying no faster than 20K / hour
- Air humidity: relative humidity max. 95%, non-condensing
- The servo drives contain components at risk from electrostatic discharge caused by improper handling.
- Please ensure you are electrostatically discharged before touching the servo drive directly.
- Avoid contact with highly insulating materials (synthetic fibres, plastic film etc.).
- Place the servo drive on a conductive surface.
- If the packaging is damaged check the AX5000 and any accessories for visible damage. Inform the transport company and, if necessary, the manufacturer.
Packaging
- Recyclable carton with inserts
- Dimensions:
AX5000 (H x W x D) 348 x 324 x 175 mm
Identification: Device name plate on the outside of the carton
Storage
- The AX5000 and its accessories must not be stored outdoors. The storage space must be adequately ventilated and dry.
- The devices must be stored in the recyclable original manufacturer's packaging.
- The servo drives contain components at risk from electrostatic discharge caused by improper handling.
- Please ensure you are electrostatically discharged before touching the servo drive directly.
- Avoid contact with highly insulating materials (synthetic fibres, plastic film etc.).
- Place the servo drive on a conductive surface.
- Max. stack height 8 cartons
- Storage temperature: - 40...+ 55° C, varying no faster than 20 K / hour
- Atmospheric humidity: relative humidity max. 95%, non-condensing
- Duration of storage:
- < 5 years: without limitation
- > 5 years: The dielectric (an oxidation layer with a thickness of approx. 1 µ) in the DC link capacitors degrades over time, and the capacitors lose their forming.
Notice | |
Destruction of the devices! On no account must the device be connected to 400 V if the DC link capacitors have lost their forming. The capacitors must be reformed (see below). |
forming.
Prior to commissioning of the servo drive the capacitors must be reformed. Release all electrical connections and feed the servo drive for about 30 minutes with 230 VAC (single-phase) at terminals L1/L2 or L2/L3.