Type code and Name plates
Type code
AX5xyz-a b c d - efgh | |
---|---|
AX | Beckhoff product line: |
5 | Type series: |
X | No. of channels: |
YZ | Nominal current per channel: |
-a | Internal number |
bc | Hardware features: |
d | reserved |
e | Version: |
f | Hardware version |
gh | Internal number |
Name plates
The servo drive features two name plates.
| The large name plate attached at the side of the servo drive and includes the following information.
The second name plate is attached to the upper mounting flange mounted and is designed to show the main, even if several AX5000 are installed directly side by side. The small name plate contains the following information. |
|
|
1 | Catalog number | 6 | Output rated voltage | 11 | Customer-specific |
2 | Max. ambient temperature | 7 | Output rated current | 12 | wye-source only |
3 | Input rated voltage | 8 | Output frequency range | 13 | CE - Conform |
4 | Input rated current | 9 | Protection class | 14 | UL - Listed |
5 | Input frequency | 10 | Serial number |
|
|