Technical data
Data |
Values |
---|---|
Relay operating voltage (terminal 1-4) |
24 VDC -15% +20% |
Feedback contacts operating voltage (5-6) |
24 VDC -15% +20% |
Max. switching current of the feedback contacts (5-6) |
0.35 A |
Conductor cross-section of terminals 1-6 |
0.2 - 1.5 mm2 |
Conductor strip length of terminals 1-6 |
10 mm |
Current consumption |
50 mA |
We recommend using wire end sleeves!