General

Starting from the standard display, you can access the configuration and command displays by pressing the right side of the navigation rocker General 1:. Except with the standard display, if you do not change the display for approx. 25 seconds, the standard display is automatically shown again. The standard display is always shown if the device is working perfectly.

General 2:

Display

Description

General 3:

The display consists of 2 lines. These two lines display independent, configurable contents.
The contents can be arranged into 4 groups.

General 4:

Cyclic values (standard display):
The so-called standard display is shown permanently. The values provided can be displayed in the two lines. The two lines are preconfigured in the factory as follows:

Line 1: EtherCAT status
Line 2: DC link voltage

General 5:

Error messages:
If an error occurs, the diagnostic code (hex) and a short version of the message (2+3) are shown alternately on the display. If the error concerns only channel "A", then this display is shown only in the upper line; the standard text remains in the lower line. If the error concerns only channel "B", then this display is shown only in the lower line; the standard text remains in the upper line. In both cases the display additionally flashes (2-5).

If the error has been rectified and acknowledged with the reset command (S-0-0099), the standard display with the cyclic values appears again (see above).

see error messages

Warnings:
If a warning occurs, the display behaves in the same way as with an error message.

see error messages

Information messages:
If an information message occurs, the display behaves in the same way as with an error message, but does not flash.