X13: AX5140

X13: AX5140 1:
  • Only required for the connection of third-party motors
  • Are included in the scope of delivery of the Beckhoff motor cable
X13: AX5140 2:
Fig.2: Motor connector ZS4500-2043

Terminal point

Signal

Tightening torque

U

Motor connection U





1.0 Nm

V

Motor connection V

W

Motor connection W

PE

Protective earth

Shielding bracket

Shield

The tightening torque of the fastening screw (knurled screw) is 0.6 Nm

Notice

Shield connection!

The shield connection is established via the shielding bracket of the motor connector. Please tighten the knurled screw with a screwdriver. Inadequately shield connection as a result of a loose plug can lead to uncontrolled interference currents, which may also flow via encoder or resolver cables. This approach can thus result in feedback problems.