X11 and X21: Feedback, high-resolution
The X11 and X21 D-sub connectors are available for connecting high-resolution feedback systems. In delivery state X11 is assigned to axis A, X21 to axis B.

Pin | EnDAT / BiSS | Hiperface | Sine / cosine 1 Vpp | TTL1) | Output current |
---|---|---|---|---|---|
1 | SIN | SIN | SIN | n.c. |
max. 250 mA / channel |
2 | GND_5 V | GND_11 V | GND_5 V | GND_5 V | |
3 | COS | COS | COS | n.c. | |
4 | Us_5 V | n.c. | Us_5 V | Us_5 V | |
5 | DX+ (Data) | DX+ (Data) | n.c. | B+ | |
6 | n.c. | Us_11 V | n.c. | n.c. | |
7 | n.c. | n.c. | REF Z | REF Z | |
8 | CLK+ (Clock) | n.c. | n.c. | A+ | |
9 | REFSIN | REFSIN | REFSIN | n.c. | |
10 | GND_Sense | n.c. | GND_Sense | GND_Sense | |
11 | REFCOS | REFCOS | REFCOS | n.c. | |
12 | Us_5 V_Sense | n.c. | Us_5 V_Sense | Us_5 V_Sense | |
13 | DX- (Data) | DX- (Data) | n.c. | B- | |
14 | n.c. | n.c. | Z | Z | |
15 | CLK- (Clock) | n.c. | n.c. | A- |
1)Attention: wire break detection is not supported for TTL encoders.
Cut-off frequency:
1 Vpp = 270 kHz
TTL = 10 MHz
MES = 500 Hz