Linear encoders
Heidenhain:
|
Type |
System |
Measuring steps |
Supply |
Interface |
Sampling |
|---|---|---|---|---|---|
|
LS 388C |
incremental |
20 µm |
5 V |
1 Vpp |
Optical |
|
LS 486 |
incremental |
20 µm |
5 V |
1 Vpp |
Optical |
|
LS 487 |
incremental |
20 µm |
5 V |
1 Vpp |
Optical |
|
LC 483 |
incremental |
20 µm |
3.6 V – 5.25 V |
EnDat 2.1 + 1 Vpp |
Optical |
|
LIDA 477 |
incremental |
20 µm |
5 V |
1 Vpp |
Optical |
|
LIDA 483 |
incremental |
20 µm |
5 V |
1 Vpp |
Optical |
|
LIDA 487 |
incremental |
20 µm |
5 V |
1 Vpp |
Optical |
|
LIDA 287 |
incremental |
200 µm |
5 V |
1 Vpp |
Optical |
HIWIN:
|
Type |
System |
Measuring steps |
Supply |
Interface |
Sampling |
|---|---|---|---|---|---|
|
Magic |
incremental |
1 mm |
5 V |
1 Vpp |
Magnetic |
lika:
|
Type |
System |
Measuring steps |
Supply |
Interface |
Sampling |
|---|---|---|---|---|---|
|
SMS |
incremental |
1 mm |
5 V |
1 Vpp |
Magnetic |
Numerik Jena:
|
Type |
System |
Measuring steps |
Supply |
Interface |
Sampling |
|---|---|---|---|---|---|
|
LIA20 |
incremental |
20 µm |
5 V |
1 Vpp |
Optical |
Siko:
|
Type |
System |
Measuring steps |
Supply |
Interface |
Sampling |
|---|---|---|---|---|---|
|
LE100/1 |
incremental |
1 mm |
5 V |
1 Vpp |
Magnetic |
Universal linear encoders:
|
Type |
System |
Measuring steps |
Supply |
Interface |
Sampling |
|---|---|---|---|---|---|
|
1 |
incremental |
20 µm |
5 V |
1 Vpp |
|
|
2 |
incremental |
1 mm |
5 V |
1 Vpp |
|
|
3 |
incremental |
20 µm |
5 V - uncontrolled |
1 Vpp |
|
|
4 |
incremental |
1 mm |
5 V - uncontrolled |
1 Vpp |
|
![]() | Motor feedback database If your feedback system is not listed here, please follow the link to the Beckhoff download area. By downloading and installing the "AX5000 setup" you will obtain the TwinCAT Drive Manager, the latest firmware and the latest motor feedback database. |
