Technical data
|
Technical data |
ZS4500-2006 |
ZS4500-2007 |
ZS4500-2008 |
|---|---|---|---|
|
Number of terminal points |
10 |
10 |
30 |
|
Signal LEDs |
no |
yes |
yes |
|
Rated voltage |
24 VDC |
24 VDC |
24 VDC |
|
Rated current |
2 A | ||
|
Wire cross section |
0.5 mm2 ... 1.5 mm2 | ||
|
Strip length |
10 mm | ||
|
Dimensions (W x H x D) |
approx. 42mm x 10.3mm x 26.9mm |
approx. 42mm x 12.7mm x 26.9mm |
approx. 42mm x 20.8mm x 26.9mm |
|
Weight |
approx. 10 g |
approx. 10 g |
approx. 20 g |
|
Permissible ambient temperature range during operation |
0°C ... + 55°C | ||
|
Permissible ambient temperature range during storage |
-25°C ... + 85°C | ||
|
Permissible relative humidity |
95 %, no condensation | ||
|
Vibration/shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27, EN 60068-2-29 | ||
|
EMC immunity/emission |
conforms to EN 61000-6-2 / EN 61000-6-4 | ||
|
Protection class |
IP 20 | ||
|
Installation position |
variable | ||
|
Approval |
CE, UL, CSA | ||