X02: DC link (only AX5140)
Via the terminal X2 only a DC link coupling can be configured.

Terminal point | Connection | Wire cross-section | Tightening torque of the terminal points |
|---|---|---|---|
DC+ | DC link + |
Max. 16 mm² |
|
DC- | DC link - |
| |
Serious risk of injury due to high electrical voltage! 875 V DC voltage at the DC link terminals X02. 5 minutes (AX5140 = 15 minutes) after shutdown of the device, life-threatening voltage is still present. Only remove the connector if you wish to configure a drive system with the AX-Bridge. Only remove the white hexagonal plugs if the terminal points are to be rewired. |
