Mechanical data - servo drive (AX52xx)
Mechanical data | AX5201 | AX5203 | AX5206 |
---|---|---|---|
Weight | approx. 5 kg | approx. 6 kg | approx. 6 kg |
Width | 92 mm | ||
Height | 317.70 mm | ||
Depth without connectors / accessories | 232 mm |
Mechanical data | AX5201 | AX5203 | AX5206 |
---|---|---|---|
Weight | approx. 5 kg | approx. 6 kg | approx. 6 kg |
Width | 92 mm | ||
Height | 317.70 mm | ||
Depth without connectors / accessories | 232 mm |