Mechanical data - servo drive (AX5101-AX5140)
Mechanical data | AX5101 | AX5103 | AX5106 | AX5112 | AX5118 | AX5125 | AX5140 |
---|---|---|---|---|---|---|---|
Weight | approx. 4 kg | approx. 4 kg | approx. 5 kg | approx. 5 kg | approx. 11 kg | approx. 11 kg | approx. 13 kg |
Width | 92 mm | 185 mm | 185 mm | 185 mm | |||
Height | 317.70 mm | ||||||
Depth without connectors / accessories | 232 mm |