Electrical data - servo drive (AX52xx)
1-phase connection
Electrical data | AX5201 | AX5203 | AX5206 | |
|---|---|---|---|---|
Nominal output current / channel | 1.5 A | 3 A | 4.5 A | |
Smallest parameterizable channel peak current at full current resolution | 0.35 A | 1 A | 1 A | |
Largest parameterizable channel nominal current | 3 A | 4.5 A | 9 A | |
Nominal sum current | 3 A | 4.5 A | 9 A | |
Max. peak output current 1) / channel | 5 A | 10 A | 13 A | |
Peak output current 1) as total device current | 10 A | 20 A | 26 A | |
Nominal supply voltage | 1 x 100-10% - 240+10% VAC | |||
Max. DC link voltage | 875 VDC | |||
Nominal apparent power S1 operation (selection) |
|
|
| |
Power loss 2) | 55 W | 85 W | 160 W | |
Max. continuous braking power (internal braking resistor) | 50 W | 150 W | 90 W | |
Max. braking power (internal braking resistor) | 14 kW | |||
Min. braking resistor (external braking resistor) | 47 Ω | |||
Max. braking power (external braking resistor) | 15 kW | |||
DC link capacitance | 235 µF | 470 µF | ||
SCCR value | 18 kA | |||
1) Irms for max. 7 s, at a clock frequency of 8 kHz (IDN P-0-0001)
2) S1 Operation incl. power supply unit, without brake chopper
3-phase connection
Electrical data | AX5201 | AX5203 | AX5206 | |
|---|---|---|---|---|
Nominal output current / channel | 1.5 A | 3 A | 6 A | |
Smallest parameterizable channel peak current at full current resolution | 0.35 A | 1 A | 1 A | |
Largest parameterizable channel nominal current | 3 A | 6 A | 9 A | |
Nominal sum current | 3 A | 6 A | 12 A | |
Max. peak output current (1) / channel | 5 A | 10 A | 13 A | |
Peak output current (1) as total device current | 10 A | 20 A | 26 A | |
Nominal supply voltage | 3 x 100-10% - 480+10% VAC | |||
Max. DC link voltage | 875 VDC | |||
Nominal apparent power S1 operation (selection) |
|
|
| |
Power loss (2) | 55 W | 85 W | 160 W | |
Max. continuous braking power (internal braking resistor) | 50 W | 150 W | 90 W | |
Max. braking power (internal braking resistor) | 14 kW | |||
Min. braking resistor (external braking resistor) | 47 Ω | |||
Max. braking power (external braking resistor) | 15 kW | |||
DC link capacitance | 235 µF | 470 µF | ||
SCCR value | 18 kA | |||
1) Irms for max. 7 s, at a clock frequency of 8 kHz (IDN P-0-0001)
2) S1 Operation incl. power supply unit, without brake chopper