Electrical data - servo drive (AX5101 - AX5140)

1-phase connection

Technical data

AX5101

AX5103

AX5106

Nominal output current

1.5 A

3 A

4.5 A

Smallest parameterizable channel peak current at full current resolution

0.35 A

1 A

1 A

Peak output current 1)

4.5 A

7.5 A

13 A

Nominal supply voltage

1 x 100-10% - 240+10% VAC

Max. DC link voltage 2)

875 VDC

Nominal apparent power S1 operation (selection)
120 V
230 V


0.3 kVA
0.6 kVA


0.6 kVA
1.2 kVA


0.94 kVA
1.8 kVA

Power loss 3)

35 W

50 W

85 W

Continuous braking power (internal braking resistor)

50 W

50 W

150 W

Max. braking power (internal braking resistor)

14 kW

Min. braking resistor (external braking resistor)

47 Ω

Max. braking power (external braking resistor)

15 kW

DC link capacitance

235 µF

SCCR value

18 kA

1) Irms for max. 7 s, at a clock frequency of 8 kHz (IDN P-0-0001)
2) Info: The higher the power consumption in the DC link, the more the DC link voltage drops
3)
S1 Operation incl. power supply, without brake chopper


3-phase connection

Electrical data

AX5101

AX5103

AX5106

AX5112

AX5118

AX5125

AX5140

Nominal output current

1.5 A

3 A

6 A

12 A

18 A

25 A1)

40 A

Smallest parameterizable channel peak current at full current resolution

0.35 A

1 A

1 A

6 A

12 A

12 A

18 A

Peak output current 3)

4.5 A

7.5 A

13 A

26 A 4)

36 A

50 A

80 A

Nominal supply voltage

3 x 100-10% - 480+10% VAC2)

Max. DC link voltage

875 VDC

Nominal apparent power S1 operation (selection)
120 V
230 V
400 V
480 V



0.3 kVA
0.6 kVA
1.0 kVA
1.2 kVA



0.6 kVA
1.2 kVA
2.1 kVA
2.5 kVA



1.2 kVA
2.4 kVA
4.2 kVA
5.0 kVA



2.5 kVA
4.8 kVA
8.3 kVA
10 kVA



3.4 kVA
7.2 kVA
12.5 kVA
15 kVA



4.8 kVA
10 kVA
17.3 kVA
20.8 kVA



8.3 kVA
16 kVA
28 kVA
33 kVA

Power loss 5)

35 W

50 W

85 W

160 W

255 W

340 W

510 W

Max. continuous braking power (internal braking resistor)

50 W

50 W

150 W

90 W

200 W

200 W

150 W

Braking power (internal braking resistor)

14 kW

26 kW

26 kW

26 kW

Min. braking resistor (external braking resistor)

47 Ω

47 Ω

47 Ω

30 Ω

22 Ω

22 Ω

22 Ω 6)

Max. braking power (external braking resistor)

15 kW

15 kW

15 kW

23.5 kW

32 kW

32 kW

32 kW

DC link capacitance

235 µF

470 µF

940 µF

1175 µF

1485 µF

SCCR value

18 kA

1)cULus = 24 A
2)
cULus = AX5118 and AX5125 = 3 x 480 VAC ± 10%
3)
Irms for max. 7 s, if clock frequency 8 kHz (IDN P-0-0001)
4) Irms for max. 7 s, if rotating field frequency ≥ 1.5 Hz
   Irms for max. 1 s, if rotating field frequency < 1.5 Hz
5)
S1 operation incl. power supply unit, without brake chopper
6) Braking resistor < 22 Ω - > Please ask our support