Permissible ambient and operating conditions
Technical data | AX5000 |
|---|---|
Ambient temperature during operation | 0...50 °C (devices with 1.5...40 A) |
Ambient temperature during transport | -25…+70 °C |
Ambient temperature during storage | -25...+70 °C (devices with 1.5...40 A) |
Air humidity | 5 % to 95 %, non-condensing (devices with 1.5...40 A) |
Degree of pollution | Degree of pollution 2 according to EN 60204 / EN 50178 |
Corrosion protection | Normally not required. |
Operating altitude | No power derating up to 1000 m above sea level. Power derating of 1.5% / 100 m from 1000 m up to a maximum of 3000 m above sea level. A reduction of the overvoltage category is necessary from an installation altitude of 2000 m up to maximally 3000 m above sea level. Observe derating. |
Permissible installation position | vertical |
Ventilation | Nominal sum current of the device ≤3 A: free convection, |
Protection rating | IP20 |
Vibration test (EN 60068-2-6) | Frequency range: 10…500 Hz |
Shock test (EN 60068-2-27) | Amplitude of half sine wave: 5g |
Shock test (EN 60068-2-27) | Amplitude of half sine wave: 5g |
EMC | Category C3 - standard |
Approvals | CE |
Special operating conditions | The usability of Beckhoff servo drives from the AX5000 series under harsh operating conditions or other unfavorable conditions must be ascertained individually in consultation between the vendor and the user. |