Image showing AX5118, AX5125 and AX5140

The servo drive illustrated below is an AX5140; the devices with 18 A or 25 A are structurally similar apart from pos. 11 “X07” (external braking resistor).

Image showing AX5118, AX5125 and AX5140 1:

No.

Terminal

Name

1

X11

Feedback connection, encoder

2

X12

Feedback connection, resolver

3

X3x
X4x

Option slot for safety card

Option slot for expansion cards

4

Navigation rocker

5

Status LED for EtherCAT output

6

Labeling field

7

X05

Socket for the EtherCAT output

8

X03

Power supply 24 V DC input

9

Image showing AX5118, AX5125 and AX5140 2:

DANGER

Max. 875 V DC voltage at the DC link terminal points (X02). Once the device has been shut down life-threatening voltage will still be present for a further 5 minutes. Safe working is possible once the voltage has fallen below 50 V.

10

X14

Sensor for motor temperature, brake and OCT

11

X07

External braking resistor (only AX5140)

12

X13

Motor connection (U, V, W, PE)

13

X01

Mains supply 100…480 V AC

14

X02

DC link output (max. 875 V DC voltage), connection for the external braking resistor

15

X04

Socket for EtherCAT input

16

Labeling field

17

Status LED for EtherCAT input

18

Display

19

X06

Connection for digital inputs/outputs