Wide voltage range

In order to facilitate worldwide application with different voltage systems, the AX5000 features a wide voltage range. Virtually any voltage system can be connected with one and the same device, from 1 x 100 VAC - 1 x 240 VAC to 3 x 100 VAC - 3 x 480 VAC. This reduces stock-keeping and prevents destruction through unsuitable mains voltage. Examples for different mains systems: