UL-specific data
AX5000 may be operated in an environment with degree of pollution "2".
AX5000 must be wired with at least 75 °C copper cables.
Nominal voltage of the control board = 24 V
The most diverse sizes of motor can be operated on the AX5000. Internal motor overload protection level is adjustable:
The internal motor overload protection is parameterized via the IDN P-0-0062 "Thermal motor model", based on the value of the IDN S-0-0111 "Motor continuous stall current". The IDN P-0-0062 "Time constant" is specified by the motor vendor and must be entered here. The IDN P-0-0062 “Warning limit” (Default) is responsible for deciding when a warning is to be generated. The IDN P-0-0062 “Error limit” (Default) is responsible for deciding when the motor is to be switched off. The default values take into account the specific characteristics of the servomotors.
NOTICE | ||
![]() | Canada! In Canada, the devices are only approved in combination with the AX2090-TS50-3000 transient box, manufactured by Beckhoff Automation. | |
