Error messages
No. | Description |
|---|---|
F870 | “Encoder not ready” – execute the RESET command (S-0-0099). |
F872 | “Error flag active” – status changes to “Safe-Op”. Restart required. |
F873 | „Get position timeout“ – Status changes to „Safe-Op”. Restart required. |
F874 | „Crc memory error“ – Execute the RESET command (S-0-0099). |
F875 | „No EnDat 2.2 encoder connected“ – Execute the RESET command (S-0-0099). |
F876 | „UART Error“ – Execute the RESET command (S-0-0099). |
F877 | „Out of memory“ – Execute the RESET command (S-0-0099). |
F879 | „Callibration error“ – Execute the RESET command (S-0-0099). |
F87A | „AX572x power supply error“ – Execute the RESET command (S-0-0099). |
F87C | „AX572x protocol not supported“ – Execute the RESET command (S-0-0099). |
F87D | „AX572x wrong parameter“ – Execute the RESET command (S-0-0099). |