Overview of sockets X41 (channel A) and X42 (channel B)

Overview of sockets X41 (channel A) and X42 (channel B) 1:

Pin

EnDat® 2.2

BiSS® C

Max. output current

1

n.c.

n.c.

0.25 A / channel

2

GND

GND

3

n.c.

n.c.

4

5 V+ ±10%

5 V+ ±10%

5

Data+

Data+

6

12 V

12 V

7

n.c.

n.c.

8

CLK+

CLK+

9

n.c.

n.c.

10

GND sense

GND sense

11

n.c.

n.c.

12

5 V sense ± 10%

5 V sense ± 10%

13

Data-

Data-

14

n.c.

n.c.

15

CLK-

CLK-

1)Attention: wire break detection is not supported for TTL encoders.

The digital inputs "A" to "D" can be connected either to X or to Y.
The digital inputs "E" and "F" must be connected to X (+) and X (-).