Type key

AX5721 – High resolution digital encoder option card for 1-channel servo drives

AX5722 – High resolution digital encoder option card for 2-channel servo drives

Type key 1:

Heavily restricted safety functions!

With the digital encoder option card, the AX5805 safety option card can only be operated in STO mode. Operation of the AX5801-0200 is possible.

The encoder option card enables the connection of one digital feedback system per channel. The X41 and X42 sockets are not plug-compatible with the front sockets X11 and X21 of the AX5000. The following interfaces are supported:

Firmware version

AX5000: 2.06 or higher and AX572x: 2.06 or higher