Name plate
Item no. |
Name |
---|---|
1 |
Order number |
2 |
Max. pulse peak current |
3 |
Rated input voltage |
4 |
Input frequency |
5 |
Barcode |
6 |
Protection class |
7 |
cRU-compliant (E195162) |
8 |
Standard mains supply with earthed center |