Technical data
This section contains general technical data and ordering information for the Beckhoff AX2090-TS50-3000 transient box. See below for name plate information (technical approvals, certifications, mains supply, etc.).
AX2090-TS50-3000 | |
|---|---|
Electrical data |
|
Rated input voltage [VAC] | 100 – 480 |
Max. pulse peak current [A] | 3000 at 25 °C |
Power derating | 20% at 50 °C |
Transient protection | Fuse AX3-430C or similar according to E128662 |
AX2090-TS50-3000 | |
Mechanical data |
|
Material | Housing: Cast aluminum |
Surface | Textured paint |
Color | RAL 7001 |
Ambient temperature [°C] | -25 to +85 |
IP protection rating | IP 66 (closed state) according to IEC 60 529 |
NEMA protection rating | NEMA 4 |
Weight [kg] | 1,56 |
AX2090-TS50-3000 | |
Ordering information | Transient protection for servo drives of the AX5101 – AX5125 and AX520x series, required for CSA certification |