Installation
| |
Risk of injury from electric shock! Remove the motor and feedback lines from the connector box to the servo drive when you open the connector box. |
![]() | Attaching the connector box The motor cables of the linear motors are not suitable for drag chains, so the connector box must be attached to the moving part of the linear motor. |
Unscrew the cover and fix the connector box with 2 M4 screws on the carriage of the linear motor. Motor cable: Strip the wires of the motor cable and fit wire end sleeves. Twist the shield of the motor cable and solder on a cable with a minimum cross-section of 1.5 mm2. Fit wire end sleeves or a cable lug to the free end. Place the nut of socket “A” over the motor cable and feed the wires through the socket “A” in the box and screw the nut onto socket “A”. Fit the shielded and PE cables with a „PE“ connection and the power wires on connection „X1“. Encoder cable: Strip the wires of the encoder cable and fit wire end sleeves. Twist the shield of the encoder cable and solder on a cable with a minimum cross-section of 0.75 mm2. Fit wire end sleeves or a cable lug to the free end. Place the nut of socket “B” over the encoder cable and feed the wires through the socket “B” in the box and screw the nut onto socket “B”. Fit a „PE“ connection to the shielded cable. Wire the signal wires to the “X2” connection as per the table. |
Connection pin | Signal description | MES | LIKA | SIKO | NJ* |
|---|---|---|---|---|---|
X1-PE | PE / GND | shield | shield | shield | wh / gn |
X2-1 | COS - | red | orange | green | red |
X2-2 | GND | white | black | black | white |
X2-3 | SIN - | yellow | blue | orange | yellow |
X2-4 | + 5 V DC | brown | red | brown | brown |
X2-5 | DATA + / Z + | --- | white | blue | gray |
X2-6 | n.c. | --- | --- | --- | --- |
X2-7 | PTC | --- | --- | --- | --- |
X2-8 | Clock + | --- | --- | --- | --- |
X2-9 | COS + | blue | green | yellow | blue |
X2-10 | GND sense | gray | --- | --- | --- |
X2-11 | SIN + | green | yellow | red | green |
X2-12 | + 5V sense | pink | --- | --- | --- |
X2-13 | DATA – / Z - | --- | --- | violet | pink |
X2-14 | PTC | --- | --- | --- | --- |
X2-15 | Clock - | --- | --- | --- | --- |
Thermal protection cable: Strip both wires of the thermal protection cable and fit wire end sleeves. Twist the shield of the thermal protection cable and solder on a cable with a minimum cross-section of 0.75 mm2. Fit wire end sleeves or a cable lug to the free end. Place the nut of socket “C” over the thermal protection cable and feed the wires through the socket “C” in the box and screw the nut onto socket “C”. Fit a „PE“ connection to the shielded cable. Wire the two thermal protection contact wires to contacts „7“ and „14“ of connection „X2“. |

