Order key for motor and feedback cables

Z K 4 t u v - w w x y - z z z z

t

Servo drive series

5

=

AX5000

u

Function

0

=

Motor cable

 

 

1

=

Encoder cable EnDat, Hiperface, BiSS

 

 

2

=

Encoder cable Sin/Cos with zero pulse

 

 

3

=

Resolver cable

 

 

4

=

Temperature cable AL2000

 

 

5

=

Hall cable for AL2000

v

Function

0

=

Motor - drive

 

 

1

=

Extension cable

 

 

2

=

Motor – choke (only AM3000 cable)

 

 

4

=

Motor - other side
The free end is fitted with wire end sleeves

 

 

5

=

Drive - other side
The free end is fitted with wire end sleeves

 

 

9

=

Raw material

ww

Motor series

0 0

=

AL2000/AM2000/AM3000/AM3500

 

 

01 to 19

=

Beckhoff

 

 

80 to 89

=

Beckhoff

 

 

20 to 29

=

Alpha EnDat / Alpha resolver

 

 

30 to 39

=

Lenze

 

 

40 to 49

=

SEW

 

 

50 to 59

=

Siemens

 

 

60 to 79

=

Further

x

Quality

90 to 99

=

Further

 

 

0

=

fixed installation / no motion

 

 

1

=

dynamic / drag chain

 

 

2

=

high dynamic / high-speed chain

 

 

6

=

high torsion cable

y

Cross-section [mm²]

0

=

Feedback

 

 

1 to 8

=

0.75=1 / 1.0=2 / 1.5=3 / 2.5=4 / 4.0=5 / 6.0=6 / 10=7 / 16=8

 

 

9

=

special

 

 

90

=

25

 

 

91

=

35

 

 

92

=

50

z z z z

Length in dm

 

 

 

applies only if Y ≠ 9

0001 to 9999

=

1 to 1000 m

applies only if Y > 9

_001 to _999

=

1 to 100 m