Overview of socket X41 (channel A) and jumper configuration

Socket X41

Pin

Renishaw

In "C"

In "E"

Jumper configuration

Overview of socket X41 (channel A) and jumper configuration 1:

1

Alarm +

 

X +

Overview of socket X41 (channel A) and jumper configuration 2:

2

GND_5 V

 

 

3

Limit switch

X

 

4

Us_5 V

 

 

5

B +

 

 

6

n.c.

 

 

7

REF Z

 

 

8

A +

 

 

9

Alarm -

 

X -

10

GND_Sense

 

 

11

n.c.

 

 

12

Us_5 V Sense

 

 

13

B -

 

 

14

Z +

 

 

15

A -