Dimensions and dimensional drawings

 

AX2090-ND50-

Dimension [mm]

0060

0072

0090

0110

0143

0170

B (Wigth)

190

190

230

230

240

240

H (Height)

200

240

300

300

330

330

T (Depth)

120

110

160

180

200

200

A

170

170

180

180

190

190

C

68

78

98

122

125

125

D

8

8

8

8

11

11

Dimensions and dimensional drawings 1: