Technical data
Environmental conditions | Three-phase mains chokes AX2090-ND50 |
|---|---|
Rated voltage | 3 x 460 V, -25% +10%, 50/60 Hz1) |
Overload factor | 2.0 x IN for 30 s |
Ambient temperature | -25°C…+45°C, with 1.3% (/°C) power derating up to +60°C |
Mounting height | 1000 m, with 6% (/1000 m) power derating up to 4000 m |
Relative humidity | 15%…95%; condensation not permitted |
Storage temperature | -25°C…+70°C |
Protection rating | IP00 |
Short-circuit voltage | UK 4% at 400 V = 9.24 V |
Permissible pollution degree | P2 according to EN 61558-1 |
Thermal configuration | Ieff < IN |
Material | The AX2090-ND50 devices are UL-certified for the US and Canadian markets |
1) At 60 Hz mains frequency the power loss is approx. 10% higher
Three-phase mains chokes
| AX2090-ND50- | |||||
|---|---|---|---|---|---|---|
Data | 0060 | 0072 | 0090 | 0110 | 0143 | 0170 |
Rated current [A] | 60 | 72 | 90 | 110 | 143 | 170 |
Power loss [W] | 70 | 80 | 120 | 140 | 160 | 170 |
Inductance [mH] | 0.25 | 0.20 | 0.16 | 0.13 | 0.10 | 0.09 |
Weight [kg] | 7 | 10 | 13 | 15 | 25 | 25 |
Connection [mm²] | 16 | 16 | 35 | 35 | 70 | 70 |
Short-circuit voltage | 4% UK | |||||