Technical data
Data | AX2090-MD50-0012 | AX2090-MD50-0025 |
---|---|---|
Nominal voltage | 480 V AC | 480 V AC |
Rated frequency | 0…60 Hz | 0…60 Hz |
Test voltage cable/cable for 2 s | 1770 V DC | 1770 V DC |
Test voltage cables/housing for 2 s | 2700 V DC | 2700 V DC |
Rated temperature | 50°C | 50°C |
Inductance | 0.2 mH | 0.12 mH |
Rated current (in continuous operation (S1)) | 12 A | 25 A |
Climate category | 25/100/21 | 25/100/21 |
Approval | UL 1283 / UL file no. E70122 | UL 1283 / UL file no. E70122 |
Resistance [typical] | 25 mΩ | 15 mΩ |
Power loss | 5…25 W1)3) | 10…35 W2)4) |
Weight | 2.9 kg | 8.5 kg |
1)Rated current 1...12 A
2)Rated current 18...25 A
3)Measured at max. cable length of 100 m
4)Measured at max. cable length of 50 m
Further Information