Installation of the motor choke AX2090-MD50-0012

CAUTION

Destruction of the motor choke!

  • Always install the motor choke vertically on an earthed metallic mounting plate. If no metallic mounting plate is available, you must earth the motor choke; an earthing bolt is provided on the motor choke for this purpose.
  • Ensure adequate ventilation of the motor choke. The permissible ambient conditions are specified in the chapter "Technical data".
  • It is essential to maintain the necessary distances to the AX5000 (see sketches below).

The motor chokes for the AX5000 (a) with a max. rated channel current of 12 A are bolted to the mounting plate (d) below the device.
‘Figure 1’ shows a motor choke (b) for one channel.
In the case of 2-channel devices, the motor chokes are bolted on top of one another; see ‘figures 2 and 3’. The spacer (e) is supplied with the motor choke.

Installation of the motor choke AX2090-MD50-0012 1: