Technical data
Dimensions
Type1) | Type power | Resistance [Ω] | O
| R | H | M
| U | Weight [kg] | AX5000 |
---|---|---|---|---|---|---|---|---|---|
AX2090-BW50-0300 | 300 | 47 | 349 | 92 | 120 | 230 | 64 | 2 | AX5x01 - AX5112 |
AX2090-BW50-0600 | 600 | 47 | 549 | 92 | 120 | 430 | 64 | 3 | AX5x01 - AX5112 |
AX2090-BW50-1600 | 1600 | 47 | 649 | 185 | 120 | 530 | 150 | 5.8 | AX5x01 - AX5112 |
AX2090-BW51-1000 | 1000 | 23 | 749 | 92 | 120 | 630 | 64 | 4 | AX5118 - AX5140 |
AX2090-BW51-3000 | 3000 | 23.4 | 490 | 355 | 255 | 380 | 270 | 8 | AX5118 - AX5140 |
AX2090-BW51-6000 | 6000 | 23.2 | 490 | 455 | 255 | 380 | 370 | 12 | AX5118 - AX5140 |
AX2090-BW52-3000 | 3000 | 13.2 | 490 | 355 | 255 | 380 | 270 | 8 | AX5160 - AX5172 |
AX2090-BW52-6000 | 6000 | 13.0 | 490 | 455 | 255 | 380 | 370 | 12 | AX5160 - AX5172 |
AX2090-BW53-3000 | 3000 | 10.2 | 490 | 355 | 255 | 380 | 270 | 8 | AX5190 - AX5191 |
AX2090-BW53-6000 | 6000 | 10 | 490 | 455 | 255 | 380 | 370 | 12 | AX5190 - AX5191 |
AX2090-BW54-3000 | 3000 | 6.6 | 490 | 355 | 255 | 380 | 270 | 8 | AX5192 – AX5193 |
AX2090-BW54-6000 | 6000 | 6.5 | 490 | 455 | 255 | 380 | 370 | 12 | AX5192 – AX5193 |
*) 4% power loss per 10 k temperature difference
1) all braking resistors have protection class IP20.