Product identification

Scope of supply

The scope of delivery may vary depending on the ordered configuration. Before installing the device please ensure that all ordered components were delivered and that they are undamaged. In the event of any damage please contact the carrier immediately and document the damage.

The scope of supply always includes:

Name plate

Figure

Pos.-No.

Description

Product identification 1:

1

Type power at 40 °C

2

Resistance

3

Switching temperature

4

Product no

5

Barcode

6

UL-Recognized Component – certification

7

CE – certification

8

E no.

9

Serial no.

10

Catalog no.

Type key

Figure

Pos.-No.

Description


Product identification 2:

1

Drive Technology Acessories

2

BW = brake resistor

3

Servo drive AX5000

4

0 = AX5000 up to 12 A rated channel current
1 = AX5118 up to AX5140
2 = AX5160 up to AX5172
3 = AX5190 up to AX5191
4 = AX5192 up to AX5193

5

AX5000