Configuration in the TCDriveManager

Integrating the brake module into the DriveManager and Power Management

Configuration in the TCDriveManager 1:

In the TwinCAT Drive Manager, the brake module can be integrated and configured as a normal digital input/output.

The position designations are described in the table below.

Pos.

Name

 

Pos.

Name

1

Power management

 

6

Activation / deactivation of the internal braking resistor

2

Mains voltage selection

 

7

External braking resistor parameter list

3

Phase monitoring (deactivate for single-phase mains)

 

8

0 = Deactivate the external braking resistor
       (not recommended)
1 = Standard energy management with
      external braking resistor
2 = Energy management with external
      braking resistor (standalone)

4

Delay time until the phase monitoring responds (activate if mains is unclean)

 

9

Activating / deactivating the fan of the external braking resistor and setting the switching thresholds Switch on Level: Percentage specification of the nominal power value of the external braking resistor Switch on Temp.: Specification of the max. temperature value of the external braking resistor in "°C".

5

Internal braking resistor parameter list