Fuse protection
External protection for individual devices, CE-compliant
| 
 | |
| Fire hazard through short circuit! The recommended fuses are used for line protection. The servo drives are equipped with integrated self-protection. | 
| Fuse protection | AX5160 | AX5172 | AX5190 | AX5191 | AX5192 | AX5193 | 
|---|---|---|---|---|---|---|
| AC supply (max.)* | 80 A | 100 A | 125 A | 160 A | 200 A | 224 A | 
| 24 V supply (max.) | 4 AT | 10 AT | ||||
| Braking resistor | electronic | |||||
*) Application class "gG" mains fuses according to IEC60269 or "C" type automatic circuit breakers must be used.
External protection for individual devices, UL-compliant
| 
 | |
| Fire hazard through short circuit! The recommended fuses are used for line protection. The servo drives are equipped with integrated self-protection. | 
| Fuse protection | AX5160 | AX5172 | AX5190 | AX5191 | AX5192 | AX5193 | 
|---|---|---|---|---|---|---|
| AC supply (max.)* | 
 | 
 | 
 | 
 | 
 | 
 | 
| 24 V supply (max.) | 4 AT | 10 AT | ||||
| Braking resistor | electronic | |||||
*) Application class "gG" mains fuses according to IEC60269 or "C" type automatic circuit breakers must be used.
