Storage
- The devices and accessories must not be stored outdoors. The storage space must be adequately ventilated and dry.
- The devices must be stored in the recyclable original manufacturer's packaging.
- The servo drives contain components at risk from electrostatic discharge caused by improper handling.
- Please ensure you are electrostatically discharged before touching the servo drive directly.
- Avoid contact with insulating materials (synthetic fibers, plastic films).
- Place the servo drive on a conductive surface.
- max. stacking height 8 cartons
- Storage temperature: -25...+55 °C, varying no faster than 20 K / hour
- Air humidity: relative humidity max. 95%, non-condensing
- Storage time:
- Less than 5 years: without restriction
- More than 5 years: Limitation regarding the capacitors
In the DC link capacitors, the dielectric (an approx. 1 µ thick oxidation layer) degrades and the capacitors lose their forming.
Notice | |
Destruction of the devices If the DC link capacitors have lost their forming, the device must not be connected to 400 V under any circumstances. |
Reforming of capacitors after storage period > 5 years
The capacitors must be reformed before putting the servo drive into operation. Release all electrical connections and feed the servo drive for about 30 minutes with 230 VAC (single-phase) at terminals L1/L2 or L2/L3.