X01: Connection to the supply network
AX5160 and AX5172

Terminal point | Connection | Tightening torque of the terminal points |
|---|---|---|
L1 | Phase L1 |
|
L2 | Phase L2 | |
L3 | Phase L3 | |
PE | Protective earth |
AX5190 and AX5191

Terminal point | Connection | Tightening torque of the terminal points |
|---|---|---|
L1 | Phase L1 |
|
L2 | Phase L2 | |
L3 | Phase L3 | |
PE | Protective earth |
AX5192 and AX5193

Terminal point | Connection | Tightening torque of the terminal points |
|---|---|---|
L1 | Phase L1 |
|
L2 | Phase L2 | |
L3 | Phase L3 | |
PE | Protective earth |
Connection to the standard supply network (X01)
The servo drives of the AX5000 series are equipped with a wide-range voltage input “X01” and can be connected to voltage systems between three-phase 400 VAC-10% and three-phase 480 VAC +10%.
![]() | Connection to the standard supply network (TT/TN) with grounded center is described below. Connections to other supply networks are not permitted. |
3-phase 400-10% - 480+10% VAC

The AX5000 may only be connected to a standard supply network with an grounded center, whereby the voltage to ground may be max. 277 V (10%).
