Electrical data – servo drive (AX5160...AX5193)
Electrical data | AX5160 | AX5172 | AX5190 | AX5191 | AX5192 | AX5193 |
|---|---|---|---|---|---|---|
Rated output current1) | 60 A | 72 A | 90 A | 110 A | 143 A | 170 A |
Minimum rated motor current at | 16 A | 20 A | 25 A | 30 A | 35 A | 40 A |
Peak output current2) | 1202) A | 1442) A | 1802) A | 1802) A | 2152) A | 2212) A |
Rated supply voltage | 3x 400-10% – 480+10% V AC | |||||
Max. DC link voltage | 875 V DC | |||||
Rated apparent power S1 operation (selection) |
|
|
|
|
|
|
Power loss3) | 830 W | 1010 W | 1300 W | 1600 W | 2100 W | 2500 W |
Min. braking resistance | 13 Ω | 13 Ω | 10 Ω | 10 Ω | 6.5 Ω | 6.5 Ω |
Max. braking power | 52 kW | 52 kW | 67 kW | 67 kW | 103 kW | 103 kW |
Max. continuous braking power5) | 37 kW | 52 kW | 56 kW | 65 kW | 65 kW | 65 kW |
Mains choke4) AX2090-ND50 | --- | --- | 0090 | 0110 | 0143 | 0170 |
Mains filter4) AX2090-NF50 | integrated | integrated | 0100 | 0150 | 0150 | 0180 |
DC link capacitance | 900 µF | 1060 µF | 2120 µF | 3180 µF | 4240 µF | |
SCCR value | 5 kA | 10 kA | ||||
1)At a rated supply voltage of 480 V AC, the rated current must be reduced by 10% or the ambient temperature must be reduced to ≤35°C.
The specified values apply for an output rotational frequency > 3 Hz
2)Irms for max. 3 s at a preload of max. 70% of the rated output current, a mains voltage of
400 VAC and a clock frequency of 8 kHz (IDN P-0-0001). With a rated supply voltage of 480 V AC, the rated current must be reduced by 10% or the ambient temperature reduced to ≤35°C.
3)S1 mode, including power supply unit, without brake chopper
4)Required for compliance with EN 61800-3 (EMC product standard) C3 (industrial environment) with max. 25 m motor cable length.
5)Based on a mains voltage of 3 x 400 Vrms and a clock frequency of 8 kHz.
![]() | Derating and clock frequency of the servo drives! Further information on derating and the clock frequency of the AX5000 servo drives can be found in the English IDN description under the parameter: |
