Mechanical data - servo drive (AX5160 - AX5193)
Mechanical data | AX5160 | AX5172 | AX5190 | AX5191 | AX5192 | AX5193 | |
|---|---|---|---|---|---|---|---|
Weight | approx. 14 kg | approx. 14 kg | approx. 31 kg | approx. 31 kg | approx. 38 kg | approx. 38 kg | |
Width | 190 mm | 190 mm | 283 mm | ||||
Height without plugs | 345 mm | 540 mm | |||||
Depth without connectors / accessories | 259 mm | 253 mm | 334 mm | ||||