Specifying velocities
Checking the scaling factor
| In the System Manager, open NC- Configuration → NC-Task 1 SAF → Axes → Axis 1 → Axis 1_Enc (1). Open the Parameter tab (2). Compare the value of the Scaling Factor (3) with the value of the scaling factor. |
| Save changes permanently with Save now. Wait a moment and close the window with OK.
|
| The value change is indicated by the blue color of the field (4). Select the field with the changed value (4) to activate the Download button (5). Press Download (5) to save the change. |
Check the value for the second axis.
Setting the velocities
| In the System Manager, open NC – Configuration → NC-Task 1 SAF → Axes → Axis 1 (6). Open the Parameter tab (7). Set the velocities as required. |
| The value change is indicated by the blue color of the field. → The velocities are adjusted and take effect with the next configuration.
|
Parameter | Description |
|---|---|
Reference Velocity | The reference velocity must be set to a value ≥ the "maximum velocity". |
Maximum Velocity | Maximum velocity (= max. velocity of the NC motion command) |
Manual Velocity (Fast) | Velocity in the manual test menu (F1 and F4) |
Manual Velocity (Slow) | Velocity in the manual test menu (F2 and F3) |
Calibration Velocity (towards plc cam) | Homing velocity |
Calibration Velocity (off plc cam) | Homing velocity |




