Leakage currents
When operating servo drives, operationally related leakage currents occur in various frequency ranges (capacitive): In addition, it is possible for a smooth DC residual current (ohmic) to be produced after the rectifier. These currents would prevent a residual current circuit breaker (RCCB or RCD) of the type A or AC from tripping. In the event of a fault, therefore, it would be possible for dangerous voltages to be present on the housing parts. For 3-phase applications the statutory regulations in different countries (please check whether your country is affected) require the use of AC/DC-sensitive RCDs. These should have a rated residual current of ≤ 300 mA. In order to be able to meet these requirements it is necessary to know or calculate the expected leakage currents.
Formulas
The leakage current level depends on the fixed leakage currents, the motor cable length and the supply voltage. The following formulas were determined empirically.
![]() | Calculation basis The values for the leakage current calculated with the equations are valid only if:
|
![]() | Composition of the max. total leakage current The max. total leakage current is composed of:
|
Leakage currents for individual devices
ILCdevice = ILCfix + ILCvar
AX5000 up to 12 A – single-phase connection, leakage current in [mA]:
AX5000 up to 12 A – three-phase connection, leakage current in [mA]:
AX5118 - three-phase connection, leakage current in [mA]:
AX5125 - three-phase connection, leakage current in [mA]:
AX5140 - three-phase connection, leakage current in [mA]:
The total leakage current is composed of the sum of the individual device leakage currents:
ILCtotal = ILCdevice1 + ILCdevice2 +...+ ILCdevicen
Leakage currents in a DC link
If several devices are connected via a DC link, only the fixed leakage currents for 50 Hz or 150 Hz are present, as long as no axis is enabled. As soon as an axis is released, the complete fixed leakage currents (50 Hz or 150 Hz) are present and additionally a fixed portion of 8 kHz with a motor cable length of 0 m. The following diagrams illustrate the individual leakage current components:
Sample | |
|---|---|
1 x AX5000 (enabled) without DC link
ILCtotal = ILCvar + ILCfix | |
2 x AX5000 (not enabled) in DC link
IABtotal = IABfix_1 + IABfix_2 | |
1 x AX5000 (enabled) + 1 x AX5000 (not enabled) in DC link
IABtotal = IABvar_1 + IABfix_1 + IABfix_2
If the AX5000_2 is also enabled the equation is as follows: IABtotal = IABvar_1 + IABvar_2 + IABfix_1 + IABfix_2 | |
Influence of the motor chokes
Motor chokes are used in order to protect the power semiconductors and the motors through lower voltage edges and therefore reduced peak values of the commutation or leakage currents. However, the reduction in voltage edges has no influence on the RMS value of the leakage currents. Since this is precisely what an RCD invariably assesses, motor chokes have no positive influence here.
