External fuse protection for individual devices, CE-compliant
Caution | Fire hazard through short circuit! The following data refer to individual devices. Please note the sum current of all connected devices in a multi-axis system. The recommended fuses are designed for line protection. The servo drives feature integrated self-protection. |
Single-phase
Fuse protection | AX5101 | AX5103 | AX5106 | AX5201 | AX5203 | AX5206 |
|---|---|---|---|---|---|---|
AC supply 1) [A] | 10 | 10 | 16 | 10 | 16 | 20 |
24-V supply [AT] | 5 | |||||
Braking resistor | electronic | |||||
1) Mains fuses of operating class “gG” with characteristic “T” or automatic circuit breakers with characteristic “C” must be used.
Three-phase
Fuse protection | AX5101 | AX5103 | AX5106 | AX5201 | AX5203 | AX5206 |
|---|---|---|---|---|---|---|
AC supply 1) [A] | 6 | 6 | 10 | 10 | 10 | 20 |
24-V supply [AT] | 5 | |||||
Braking resistor | electronic | |||||
Fuse protection | AX5112 | AX5118 | AX5125 | AX5140 |
|---|---|---|---|---|
AC supply 1) [A] | 20 | 35 | 35 | 50 |
24-V supply [AT] | 5 | |||
Braking resistor | electronic | |||
1) Mains fuses of operating class “gG” with characteristic “T” or automatic circuit breakers with characteristic “C” must be used.
