X14/X24 - motor brake, thermal protection, OCT
AX51xx and AX52xx
X14 = channel A, X24 = channel B

Pin assignment for AX5000-xxxx-0000 (hardware 1)
Terminal point | Connection | Output current | Conductor cross-section | Tightening torque |
|---|---|---|---|---|
T- | Temp. - 1) |
| 0.2…1.5 mm² | 0.2…0.25 Nm |
T+ | Temp. + 1) |
| ||
PE | Signal pair shield |
| ||
B- | Brake (GND) |
| ||
B+ | Brake (Up) + | max. 1.5 A |
1) switch, KTY 83-1xx or KTY 84-1xx
Pin assignment for AX5000-xxxx-0200 (hardware 2)
Terminal point | Connection | Output current | Conductor cross-section | Tightening torque |
|---|---|---|---|---|
T- | OCT – and temperature |
| 0.2…1.5 mm² | 0.2…0.25 Nm |
T+ | OCT + and temperature |
| ||
PE | Signal pair shield |
| ||
B- | Brake (GND) |
| ||
B+ | Brake (Up) + | max. 2.2 A |
![]() | Output current The specified output currents are maximum values. The actual values depend on your current configuration. |
