X03 – 24 V DC supply
AX51xx and AX52xx

Terminal point | Connection | Tightening torque |
|---|---|---|
Up + | Peripheral supply 24 V DC ±10% (depending on the motor holding brake) | 0.5…0.6 Nm |
Us + | System supply 24 V DC ±25% | |
GND | GND |
Current consumption
Terminal point | AX5101…AX5112, AX52xx | AX5118, AX5125 | AX5140 |
|---|---|---|---|
Up + | Depending on the connected loads (see X06 and X14, X24) | ||
Us + | 0.4 A…0.8 A | 1.1 A | 1.6 A |