X02 - DC link
| |
Serious risk of injury due to high electrical voltage! Life-threatening voltage of 875 V DC is still present at the DC+ and DC- terminals of the X02 DC link terminals after shutdown of the device. Only remove the connector if you wish to configure a drive system with the AX-Bridge. Only remove the white hexagonal plugs if the terminal points are to be rewired.
|
AX5101…AX5125 and AX520x

Terminal point | Connection | Tightening torque | |
|---|---|---|---|
DC+ | DC link + | External braking resistor and DC link network | 0.5…0.6 Nm |
DC – | DC link – | ||
AX5140

Terminal point | Connection | Tightening torque | |
|---|---|---|---|
DC+ | DC link + | DC link network only | 1.2…1.5 Nm |
DC- | DC link – | ||
