Mechanical data - 2-channel servo drive AX52x
Mechanical data | AX5201 | AX5203 | AX5206 |
|---|---|---|---|
Weight [kg] | approx. 5 | approx. 6 | approx. 6 |
Width [mm] | 92 | ||
Height [mm] | 317.70 | ||
Depth without connectors / accessories [mm] | 232 | ||
Mechanical data | AX5201 | AX5203 | AX5206 |
|---|---|---|---|
Weight [kg] | approx. 5 | approx. 6 | approx. 6 |
Width [mm] | 92 | ||
Height [mm] | 317.70 | ||
Depth without connectors / accessories [mm] | 232 | ||