Mechanical data - 1-channel servo drive AX51xx
Mechanical data | AX5101 | AX5103 | AX5106 | AX5112 | AX5118 | AX5125 | AX5140 |
|---|---|---|---|---|---|---|---|
Weight, (approx.) [kg] | 4 | 4 | 5 | 5 | 11 | 11 | 13 |
Width [mm] | 92 | 185 | |||||
Height [mm] | 317.70 | ||||||
Depth [mm] | 232 | ||||||
Mechanical data | AX5101 | AX5103 | AX5106 | AX5112 | AX5118 | AX5125 | AX5140 |
|---|---|---|---|---|---|---|---|
Weight, (approx.) [kg] | 4 | 4 | 5 | 5 | 11 | 11 | 13 |
Width [mm] | 92 | 185 | |||||
Height [mm] | 317.70 | ||||||
Depth [mm] | 232 | ||||||