3-phase connection
Electrical data | AX5201 | AX5203 | AX5206 |
|---|---|---|---|
Rated output current per channel [A] | 1.5 | 3 | 6 |
Smallest parameterizable channel peak current at full current resolution [A] | 0.35 | 1 | 1 |
Max. rated channel current [A] | 3 | 6 | 9 |
Total rated output current [A] | 3 | 6 | 12 |
Max. output current1) / channel [A] | 5 | 10 | 13 |
Max. output current1) as total device current [A] | 10 | 20 | 26 |
Rated supply voltage [V AC] | 3x 100-10%…480+10% | ||
Max. DC link voltage [V DC] | 875 | ||
DC link capacitance [μF] | 235 | 235 | 470 |
Rated apparent power [kVA] 230 V AC 400 V AC 480 V AC |
1.2 2.1 2.5 |
2.4 4.2 5.0 |
4.8 8.3 10.0 |
Power loss 2) [W] | 55 | 85 | 160 |
Continuous braking power | 50 | 150 | 90 |
Max. braking power | 14 |
|
|
Min. braking resistor | 47 |
|
|
Max. braking power | 15 |
|
|
1) Irms for max. 7 s
2) S1 operation, incl. power supply, without brake chopper
SCCR values:
AX5x01…AX5140 = 18 kA