1-phase connection
Electrical data | AX5201 | AX5203 | AX5206 |
|---|---|---|---|
Rated output current / channel [A] | 1.5 | 3 | 4.5 |
Smallest parameterizable channel peak current at full current resolution [A] | 0.35 | 1 | 1 |
Max. rated channel current [A] | 3 | 4.5 | 9 |
Total rated output current [A] | 3 | 4.5 | 9 |
Max. output current1) / channel [A] | 5 | 10 | 13 |
Max. output current1) as total device current [A] | 10 | 20 | 26 |
Rated supply voltage [V AC] | 1x 100-10%…240+10% | ||
Max. DC link voltage [V DC] | 875 |
|
|
DC link capacitance [µF] | 235 | 235 | 470 |
Rated apparent power [kVA] |
|
|
|
Power loss 2) [W] | 55 | 85 | 160 |
Continuous braking power [W] | 50 | 150 | 90 |
Max. braking power [kW] | 14 | ||
Min. braking resistor [Ω] | 47 | ||
Max. braking power [kW] | 15 | ||
1) Irms for max. 7 s
2) S1 operation, incl. power supply, without brake chopper