3-phase connection AX5101…AX5140
Electrical data | AX | ||||||
|---|---|---|---|---|---|---|---|
| AX5101 | AX5103 | AX5106 | AX5112 | AX5118 | AX5125 | AX5140 |
Rated output current [A] | 1.5 | 3 | 6 | 12 | 18 | 25 1) | 40 |
Smallest parameterizable channel peak current at full current resolution [A] | 0.35 | 1 | 1 | 6 | 12 | 12 | 18 |
Max. output current 3) [A] | 4.5 | 7.5 | 13 | 26 4) | 36 | 50 | 80 |
Rated supply voltage [V AC] | 3 x 100-10%…480+10% 2) | ||||||
Max. DC link voltage [V DC] | 875 | ||||||
DC link capacitance [μF] | 235 | 470 | 940 | 1175 | 1485 |
|
|
Rated apparent power [kVA] 230 V AC 400 V AC 480 V AC |
0.6 1.0 1.2 |
1.2 2.1 2.5 |
2.4 4.2 5.0 |
4.8 8.3 10.0 |
7.2 12.5 15.0 |
10.0 17.3 20.8 |
16.0 27.7 33.3 |
Power loss 5) [W] | 35 | 50 | 85 | 160 | 255 | 340 | 510 |
Continuous braking power [W] | 50 | 50 | 150 | 90 | 200 | 200 | 150 |
Max. braking power [kW] | 14 | 26 | 26 | 26 | |||
Min. braking resistor [Ω] | 47 | 47 | 47 | 30 | 22 | 22 | 22 6) |
Max. braking power [kW] | 15 | 15 | 15 | 23.5 | 32 | 32 | 32 |
1) cULus = 24 A
2) cULus = AX5118 and AX5125 = 3 x 480 V°AC ± 10%
3) Ieff for max. 7 s, at a clock frequency of 8 kHz (IDN P-0-0001)
4) Irms for max. 7 s, if rotating field frequency ≥ 1.5 Hz
°°°° Ieff for max. 1 s, when the rotating field frequency is <1.5 Hz
5) S1 operation, including power supply, without brake chopper
6) Braking resistor <22 Ω –> Please contact our support team